IESNA:LM-63-2002
[TEST]P957129
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60417
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7088.8 8875.8 10491.3 11741.9 12761.7 13338.7 13610 13706.7 14196.3 15244.2
16975.1 19161.3 21313.2 23031.6 24534.8 25907 26774 26995.4 26462.1 25111.7
22386 17673.6 14589.2 12219 9677.3 6808.1 4475.3 3137.4 2448.2 2114.5
1918 1612.4 1366 474 230.8 37.4 0
7088.8 8938.2 10569.3 11841.7 12777.3 13410.4 13734.7 13825.2 14230.6 15175.6
16775.5 18918 21029.4 22807 24325.8 25698 26727.2 27098.3 26758.4 25613.8
23337.2 18983.5 15178.7 12746.1 10235.6 7422.5 4880.8 3293.3 2526.1 2189.3
1936.7 1637.3 1378.5 586.3 246.4 46.8 0
7088.8 8860.2 10460.1 11745 12746.1 13472.8 13875.1 14046.6 14364.7 15213
16575.9 18478.3 20505.4 22292.4 23736.4 24890.3 25972.5 26499.5 26365.4 25451.7
23621 20630.2 16444.9 13525.8 11033.9 8308.2 5548.2 3686.3 2725.7 2264.2
1999.1 1740.2 1490.7 1138.3 580.1 68.6 0
7088.8 8860.2 10413.3 11695.1 12764.8 13585 14133.9 14420.8 14720.2 15375.2
16388.7 17863.9 19616.6 21297.6 22651.1 23761.3 24693.8 25448.5 25651.3 25351.9
24251 22208.2 19339 15942.8 12746.1 9905 6926.6 4434.8 3025.1 2301.6
1986.6 1724.6 1472 1172.6 823.3 321.2 0
7088.8 8598.2 10104.6 11420.7 12549.6 13547.6 14342.9 14869.9 15206.8 15724.5
16566.5 17648.7 19049 20474.2 21756 22860 23758.2 24556.6 25124.2 25277
24974.5 24045.1 22242.5 19516.8 16332.6 13079.8 9745.9 6424.5 4035.6 2707
2064.6 1833.8 1593.7 1216.3 820.2 255.7 0
7088.8 8461 9820.8 11102.6 12287.7 13385.4 14383.4 15172.4 15708.9 16211
16840.9 17745.4 18793.2 20037.6 21291.3 22538.8 23599.2 24428.7 25055.6 25573.3
25975.6 25841.5 25277 23995.2 21781 18911.8 15222.3 11673.3 7849.8 4846.5
3143.6 2148.8 1556.2 941.8 474 124.7 0
7088.8 8199 9381 10588 11760.6 12911.4 14021.6 15010.3 15830.5 16488.5
17155.9 17885.7 18687.2 19685.2 20829.8 22127.1 23461.9 24750 25891.4 26895.6
27809.4 28813.6 29265.8 29546.5 29484.1 28211.7 25782.2 21911.9 16791 11373.9
6564.9 3408.7 1740.2 1004.2 489.6 168.4 0
7088.8 7999.4 8947.5 9982.9 11055.8 12069.3 13157.8 14215 15231.7 16129.9
17028.1 17860.8 18615.5 19429.5 20284 21200.9 22264.4 23468.2 24784.3 26181.4
27706.5 29895.8 31664.1 32743.2 33971.9 34860.8 34976.2 33781.7 30675.5 25648.1
18687.2 12060 6146.9 2507.4 895.1 174.6 0
7088.8 7640.8 8308.2 9081.6 9929.9 10828.1 11741.9 12646.3 13541.4 14461.4
15425.1 16317 17286.9 18300.5 19354.6 20411.9 21584.5 22900.6 24357 26006.8
27934.1 30856.4 33756.7 35743.4 38278.8 41263.4 44457 46587 46131.7 41843.5
33014.5 21403.6 9078.5 2772.5 873.2 180.9 0
7088.8 7578.4 8242.7 8953.8 9755.3 10603.6 11470.6 12334.4 13189 14056
14910.5 15796.2 16731.8 17745.4 18793.2 19881.7 21091.7 22429.6 23926.6 25632.5
27556.8 30650.5 33572.7 35724.6 38434.8 41687.6 45174.3 47394.8 46973.8 42414.2
32818 20068.8 7690.7 2123.8 686.1 155.9 0
7088.8 7341.4 7684.5 8146 8704.3 9312.4 9926.8 10572.4 11239.8 11913.4
12593.3 13295 14002.9 14751.4 15556 16407.4 17343.1 18403.4 19682.1 21141.6
22919.3 25744.8 27887.4 30001.8 32581 35684.1 38597 39860 38540.8 33510.4
24737.5 13769 3970.1 832.7 277.6 62.4 0
7088.8 7166.8 7360.1 7637.7 8021.3 8436.1 8888.3 9353 9823.9 10326
10815.6 11286.6 11773.1 12256.5 12767.9 13307.5 13875.1 14564.3 15362.7 16398.1
17895.1 19753.8 21020 22435.9 24129.3 25975.6 27235.6 26795.8 24594 20464.9
14779.5 7562.8 2466.9 736 252.6 59.3 0
7088.8 7010.8 7038.9 7166.8 7375.7 7590.9 7874.7 8155.4 8432.9 8723
8975.6 9203.3 9393.5 9568.2 9689.8 9767.7 9845.7 9898.7 9986.1 10188.8
10675.3 10962.2 11015.2 11121.3 11286.6 11436.3 11027.7 9733.4 7887.2 5844.4
3973.2 2251.7 1129 477.2 230.8 81.1 0
7088.8 6683.4 6443.2 6318.5 6306 6355.9 6440.1 6533.7 6599.2 6639.7
6636.6 6558.6 6437 6265.5 6037.8 5760.2 5426.5 5080.4 4762.2 4466
4160.3 3889 3661.3 3474.2 3312.1 3146.8 2940.9 2663.4 2279.8 1765.2
1284.9 945 654.9 421 240.1 68.6 0
7088.8 6380.8 5941.1 5747.8 5701 5741.5 5828.8 5922.4 5969.2 5956.7
5891.2 5775.8 5607.4 5398.5 5155.2 4905.7 4646.9 4388 4132.3 3851.6
3567.8 3312.1 3124.9 3012.7 2969 2975.2 2969 2881.7 2666.5 2307.8
1755.8 1210.1 848.3 558.2 277.6 62.4 0
7088.8 6143.8 5613.6 5404.7 5414.1 5532.6 5663.5 5747.8 5754 5697.9
5588.7 5432.8 5248.8 5036.7 4812.1 4590.7 4356.8 4110.4 3857.8 3623.9
3446.2 3293.3 3190.4 3124.9 3068.8 3003.3 2900.4 2794.3 2663.4 2454.4
2136.3 1677.9 1100.9 608.1 290 62.4 0
7088.8 5916.2 5370.4 5230 5317.4 5479.5 5607.4 5669.8 5644.8 5548.2
5398.5 5220.7 5014.9 4812.1 4597 4388 4244.5 4073 3857.8 3686.3
3570.9 3418.1 3177.9 2987.7 2863 2741.3 2616.6 2491.8 2379.6 2276.6
2155 1958.5 1603 1228.8 720.4 174.6 0
7088.8 5788.3 5242.5 5164.6 5314.3 5470.2 5598.1 5635.5 5576.2 5423.4
5239.4 5030.5 4805.9 4606.3 4434.8 4338.1 4222.7 4104.2 3988.8 3733.1
3505.4 3324.5 3143.6 2975.2 2800.6 2647.8 2498.1 2360.9 2217.4 2052.1
1889.9 1743.3 1528.2 1319.2 923.1 358.6 0
7088.8 5679.1 5161.4 5152.1 5317.4 5467.1 5579.3 5591.8 5501.4 5336.1
5127.1 4896.3 4690.5 4500.3 4372.4 4263.3 4122.9 3932.7 3764.3 3561.5
3405.6 3231 3059.4 2903.5 2772.5 2638.4 2495 2348.4 2176.8 1986.6
1777.7 1593.7 1356.6 1026.1 679.9 283.8 0
7088.8 5616.8 5120.9 5149 5329.8 5476.4 5576.2 5557.5 5442.1 5245.6
5002.4 4774.7 4581.4 4434.8 4366.2 4200.9 3945.1 3648.9 3530.4 3430.6
3252.8 3115.6 2997.1 2822.4 2691.4 2588.5 2454.4 2295.4 2105.1 1896.2
1668.5 1568.7 1350.4 882.6 642.5 393 0
7088.8 5604.3 5095.9 5152.1 5333 5482.7 5573.1 5548.2 5407.8 5186.4
4940 4715.5 4525.2 4434.8 4328.7 4119.8 3745.6 3499.2 3436.8 3315.2
3159.2 2990.8 2831.8 2710.1 2635.3 2569.8 2448.2 2298.5 2117.6 1908.6
1687.2 1743.3 1390.9 929.4 707.9 262 0
7088.8 5604.3 5092.8 5161.4 5336.1 5485.8 5570 5557.5 5420.3 5189.5
4940 4712.3 4522.1 4437.9 4319.4 4107.3 3717.5 3502.3 3452.4 3312.1
3149.9 2965.9 2834.9 2672.7 2650.9 2569.8 2445.1 2298.5 2130.1 1905.5
1693.5 1718.4 1194.5 960.6 698.6 252.6 0
